igus Introduces Advanced 4-Axis Delta Robot for High-Speed Pick & Place Applications
igus unveils the DR1000, a 4-Axis Delta Robot for enhanced automation efficiency
November 18, 2024 – igus®, igus, a global leader in motion plastics and innovative automation solutions, is proud to announce the launch of its latest high-performance 4-axis delta robot, the DR1000. Designed specifically for fast and precise pick & place tasks, this new delta robot sets a benchmark for cost-effective and efficient automation solutions.
The DR1000 boasts an impressive working diameter of 1,000 mm and an additional rotary axis that provides 4 degrees of freedom. This extended capability enables users to grip and orient components seamlessly, making it an ideal choice for end-of-line applications. With a remarkable pick rate of 96 picks per minute, the DR1000 combines high speed and precision to meet demanding industrial requirements.
Innovative Features for Optimized Performance
The DR1000 delta robot is built to deliver reliable performance in various operational environments. Its modular design ensures easy integration and customization for specific applicatiolaunch of its latest high-performance 4-axis delta robot, the DR1000. Designed specifically for fast and precise pick & place tasks, this new delta robot sets a benchmark for cost-effective and efficient automation solutions.ns. The robot is suitable for tasks such as:
- Pick and place operations
- Conveyor belt picking
- Stacking tasks in three-dimensional spaces
The delta robot can be equipped with a gripper or suction cup for versatile handling, enabling quick and efficient execution of complex picking tasks.
User-Friendly Control Systems
To streamline automation processes, igus offers an optional control system designed for ease of use. The igus Robot Control (iRC) software simplifies robot control and programming with an intuitive interface that accelerates deployment. Integrated into the control system, the license-free software provides a uniform operating concept, reducing project planning time and facilitating rapid commissioning.
For users opting for their own control systems, igus ensures flexibility by enabling the operation of each axis with individual motor controllers. The igus® dryve D1 motor controller can be employed for this purpose, with one motor controller required per axis and an additional master controller for motion coordination.
Flexible Integration Options
igus’ latest delta robot can seamlessly integrate with existing automation systems, allowing businesses to enhance their manufacturing lines without extensive overhauls. Whether employing the iRC or third-party controllers, users can adapt the DR1000 to suit various industrial applications.
Commitment to Cost-Effective Automation
igus continues to drive the evolution of industrial automation by delivering high-quality, reliable solutions that balance performance and affordability. With a starting price of $24,671.19 (USD), the DR1000 reflects this commitment, offering businesses a robust automation option that minimizes costs without compromising on speed or precision.
Learn more about the DR1000 and other 3-Axis Delta Robots from igus here: https://www.igus.com/robolink/three-axis-delta-robot