igus now offers lead screw assemblies as a single-source solution for the automotive industry
dryspin injection-molded lead screw nuts are competitively priced and have higher performances
June 1, 2022 – igus®, a leading global manufacturer of engineered motion plastics, has announced that its dryspin® lead screw assemblies are now available as a single-source solution for the automotive industry.
In today’s vehicles, advanced linear motion components play a critical role in providing convenience and safety to drivers. Lead screw assemblies are used extensively wherever automotive parts need to be opened, closed, lifted, or lowered. Typical uses include seats, doors, sunroofs, steering columns, and center consoles.
“Our dryspin lead screw assemblies offer precise and smooth movement as well as a high number of life cycles. They are ideal for actuating various automotive applications, such as seats, windows, and air dams,” said Sebastian Bloechl, Head of Automotive dry-tech® North America at igus, Inc. “Our lead screw nuts are made of our high-performance iglide® material, a tribologically-optimized polymer engineered to resist wear and eliminate the need for external lubrication.”
Cost-effective, maintenance-free automotive components
The igus self-lubricating components resist dirt and corrosion and are maintenance-free. In addition, dryspin lead screw assemblies help reduce the vehicle weight for greater fuel efficiency and reduce squeaking, rattling, and other noises, allowing for a more comfortable ride with fewer distractions.
Highly efficient and lightweight lead screw assemblies from a single source for the automotive industry
igus offers trapezoidal and ACME lead screws, as well as a proprietary high helix design with a flatter thread angle, to optimize efficiency. Additionally, low-fogging nut materials are available to reduce outgassing.
“Our lead screws assemblies offer up to 25% less wear and up to 30% longer service life over conventional lead screws thanks to our unique high helix lead screw technology,” said Nick Isabella, dryspin screw drive Product Specialist at igus, Inc.
To learn more about dryspin solutions for automotive applications or to discuss your project with a lead screw assembly expert, visit: https://www.igus.com/info/dryspin-automotive