Blue laser sintering material for 3D printing from igus ensures even greater food safety
The new iglide i6-BLUE laser sintering powder is highly abrasion-resistant, self-lubricating, and food-safe according to FDA and EU 10/2011 regulations
October 5, 2022 – igus®, the Germany-based manufacturer of motion plastics, is launching a new laser sintering material for 3D printers. The powdered iglide® i6-BLUE is easy to detect thanks to its blue coloring and complies with FDA and EU 10/2011 regulations. The new material thus increases the safety of machines and systems in the food and beverage industry. iglide i6-BLUE is in no way inferior to the proven iglide i6 in terms of strength and sliding properties and is particularly suitable for printing worm gears, toothed gears, and snap-on connections in 3D.
Fast production, low costs, and high design flexibility
Manufacturers of machines and systems for the food and beverage industry have long used 3D printers as an alternative to conventional technologies, such as turning and milling. More and more design engineers want blue printing material. The color blue is easy to see and therefore increases food safety. If a 3D-printed component breaks, blue fragments in the product are easy to see and can be quickly identified with detectors.
The problem is that there are still very few blue printing materials on the market that are robust and food-compliant for the selective laser sintering manufacturing process.
“To meet the high demand, we have now developed iglide i6-BLUE, a blue-colored printing powder compatible with all common laser sintering printers,” says Tom Krause, Head of the igus Additive Manufacturing Business Unit. “The blue, high-performance plastic is easy to detect and is also food-compliant. Unlike conventionally manufactured laser-sintered components, iglide i6-BLUE complies with US Food and Drug Administration (FDA) and EU 10/2011 regulations.”
The component is unique because it is entirely blue and doesn’t just have colored surfaces. This ensures that all possible fragments are blue and, therefore, easy to detect.
At least nine times as abrasion-resistant as PA12
Thanks to its unique material composition, iglide i6-BLUE is also tough and abrasion-resistant with excellent sliding properties, making it especially suitable for printing worm gears and toothed gears in 3D that are intended for machines in the food and beverage industry. The material is resistant to temperatures between -40°C and +80°C.
“Tests in our in-house laboratory have also shown that 3D-printed gears made of iglide i6-BLUE have a much longer service life than milled wheels made of polyoxymethylene (POM) and are at least nine times as abrasion-resistant as PA12 (SLS),” says Krause.
Due to the high elongation at break, the laser sintering printing material is also suitable for the additive manufacturing of snap-on connections. In addition, iglide i6-BLUE increases the hygiene of machines for the food and beverage industry. Microscopic solid lubricants are integrated into the laser sintering material and released automatically during movement, allowing low-friction dry operation. This eliminates the need for lubricants, which attract dust and dirt and can become a contamination risk.
Available with the 3D printing service in just seven days
Machine manufacturers who do not have their own 3D printer can use the igus 3D printing service – with no minimum order quantity. All they have to do is submit a 3D model of their component. The laser sintering printer then produces it in layers from the new iglide i6-BLUE printing material – this works significantly faster than traditional manufacturing technologies, such as turning or milling. “For special components, prototypes, and series of up to 10,000 pieces, we can reduce delivery time from several weeks to seven days,” says Krause. “More and more customers are grateful to accept this deal in the face of faltering supply chains worldwide.”
To learn more about i6-BLUE, click here.